Electric Pipette dPette 30 - 300μl

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 30-300
・Capacity (μL): 30 - 300
・Minimum variable capacity (μL): 1
・Accuracy (%): +/- 2.5
・Reproducibility (%): ≦ 0.75
・Power supply: Lithium ion battery
・Autoclavable (121℃, 20 minutes) (head only)
・Recommended tip: Sakura tip (P.○○○)