(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7012-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,102.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: Flatspin
・Rotation speed (rpm): 15 - 1500
・Stirring capacity (mL): - Approximately 800
・Plate material: Polyester coating
・Body material: Nylon
・Power supply: AC 100 - 240V, 50/60Hz
・Power cord length: 1.8m (3P plug)
・Size: Body/120 x 170 x 15mm, Plate/φ90mm
・Weight: 300g
Part Number |
---|
3-7012-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,102.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?