Agitator PRO Type 20L 10000mpas

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: OS20-PRO
    ・Maximum processing capacity (L): 20
    ・Maximum stirring viscosity (mPas): 10000
    ・Rotation speed: 50 - 2200rpm
    ・Maximum torque: 40Ncm
    ・Display: Liquid crystal
    ・Speed display accuracy: ±3rpm
    ・Overload display: LED light
    ・Rotation control: Microcomputer control type
    ・Motor: Brushless motor
    ・Applicable shaft diameter φ0.5 - 10mm
    ・Material: Body/PP (polypropylene), Baking tray/aluminum
    ・Power source: AC100 - 240V 50/60Hz
    ・Power consumption: 70W
    ・Power cord length: 2m (3P plug)
    ・Size: 83 x 220 x 186mm
    ・Weight: 2.8kg
    ・Dustproof, waterproof (IP42)
    ・Accessories: Stand, cross blade (2-908-12)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Agitator PRO Type 20L 10000mpas | AS ONE | MISUMI Thailand