Micropet Plus Multi-Channel, Variable Capacity Capacity Range 50 - 300μl Number Of Channels 12

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Capacity range (μL): 50 - 300
・Number of channels: 12
・Minimum variable capacity (μL): 5
・Accuracy (%): +/- 1.5
・Reproducibility (%): ≦ 0.8
・Autoclavable (121℃, 20 minutes)
・With maintenance tool