Micropet Plus Multi-Channel, Variable Capacity Capacity Range 0.5 - 10μl Number Of Channels 12

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Capacity range (μL): 0.5 - 10
・Number of channels: 12
・Minimum variable capacity (μL): 0.1
・Accuracy (%): +/- 4.0
・Reproducibility (%): ≦ 4.0
・Autoclavable (121℃, 20 minutes)
・With maintenance tool