Micropet Plus Multi-Channel, Variable Capacity Capacity Range 5 - 50μl Number Of Channels 8

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Capacity range (μL): 5 - 50
・Number of channels: 8
・Minimum variable capacity (μL): 0.5
・Accuracy (%): +/- 3.0
・Reproducibility (%): ?2.0
・Autoclavable (121℃, 20 minutes)
・With maintenance tool