Volumetric Flask with Resin Plug 25mL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Capacity (mL): 25
・Size (mm): φ40 x 110
・Plug size: 10/19
・Allowable volume error (mL): 25±0.040
・Material: Body/borosilicate glass, Plug/PE (polyethylene)
・Class A
・Conform to ISO1042