(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6824-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,065.00 ฿ 15,252.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: TXN800WAL (body)
・Specification: 130 x 160 x 84mm
・Power supply: 100VAC 50/60Hz
・Connection capacity: AC100V MAX 15A (including output for alert)
・Output for alert: 100V MAX 1A
・Temperature control system: Main control ON/OFF
・Output control system: Relay contact output
・Safety mechanism 15A fuse
・Power cord: About 1.8m (3P plug)
・Weight: Approx 1.5kg
・Temperature display precision: +/-2℃ or instruction value +/- (0.3% + 1 digit), whichever is larger
・Sensor type: K class thermocouple
・Setting temperature: -100 to +1000℃
・Setting system: UP/DOWN key
・Connection terminal: Control output/3P outlet, Alarm Output, sensor input /M3.5Y terminal block
・Accessories: K class thermocouple round terminal specification (capable for 180℃), Cable length: Approx 2m
・*Demonstration equipment is available.
・*Included K class thermocouple sensor is standard type. Please prepare sensor capable for higher temperature separately.
Part Number |
---|
3-6824-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 19,065.00 ฿ 15,252.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?