Polyvinyl Chloride Safety Cover (For High Pressure Jack) for 15T

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: SP-15
・Specification: For 15t type
・Size (mm): 422 x 290 x 314
・Material: Soft PVC (vinyl chloride resin)
・Sheet thickness 0.5mm