UV Sterilization Unit (With Timer Function)

Caution
Product Description
【Product Specifications】
・Model number: UVT
・Wavelength: 254nm
・Discharge tube power (W): 4
・Timer: 0 - 120 minutes (analog)
・Power supply: 100VAC 50/60Hz
・Cable length: Lamp side/2.0m, Power (timer side)/1.5m
・Chain length: 500mm
・Cable thickness: 3 x 6mm
・Material: Lamp part/stainless steel (SUS430), Cable/PVC (vinyl chloride resin)
・*Hole or protrusion to hook is required to fix to the wall.