Digital Syringe Pump for 1 Syringe

Caution
Product Description
【Product Specifications】
・Model number: SPDC-1
・Syringe number of hanging: 1 piece
・Size (mm): 234 x 164 x 130
・Weight (kg): Approximately 3.5
・Flow rate setting range: 0.1 - 300mL/h (maximum stroke 110mm)
・Speed range: 0.01 - 17.5mm/min
・Correspond syringe: 10 - 100mL
・Linear force: 9.5kg
・With injection movement pause function (settings changable)
・Safety device: Push block stop function, power failure display
・Power supply: 100VAC 50/60Hz (including AC adapter)
・Power cord length: 1.5m