(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Powder Weighing Draft DC Series

Folding Powder Weighing Draft DC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 48,650.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-6789-01 SALE
3-6789-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Material Fan Unit Part number Size When Folded Power Supply
(V)
Dust collection efficiency

฿ 48,650.00

฿ 38,920.00

DRAFTS 1 Piece(s) 19 Day(s) 700 x 500 x 550 (700) Frame/aluminum, Sheet cover/soft PVC with 1 unit DC700 700 x 75 x 550mm (frame only) AC100V 50/60Hz 36/38W (per 1 uni 99.97% or more (0.3μm

฿ 71,911.00

฿ 62,922.13

DRAFTS 1 Piece(s) 19 Day(s) 1000 x 500 x 550 (700) Frame/aluminum, Sheet cover/soft PVC (vinyl chloride resin), Window/hard PVC (vinyl chloride resin) with 2 units DC1000 1000 x 75 x 550mm (frame only) AC100V 50/60Hz 36/38W (per 1 unit of fan unit) 99.97% or more (0.3μm particle)

Basic Specifications

  • HEPA filter size
    200 x 200 x 50mm
  • Power Cord
    1.8m (2P plug)
  • Blow-off wind speed(m/s)
    About 0.5m/s
  • Blow-off wind volume
    Approximately 1m3/min

Product Description

*() is height including unit.

Part Number
3-6789-01 SALE
3-6789-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Material Fan Unit Part number Size When Folded Power Supply
(V)
Dust collection efficiency

฿ 48,650.00

฿ 38,920.00

DRAFTS 1 Piece(s) 19 Day(s) 700 x 500 x 550 (700) Frame/aluminum, Sheet cover/soft PVC with 1 unit DC700 700 x 75 x 550mm (frame only) AC100V 50/60Hz 36/38W (per 1 uni 99.97% or more (0.3μm

฿ 71,911.00

฿ 62,922.13

DRAFTS 1 Piece(s) 19 Day(s) 1000 x 500 x 550 (700) Frame/aluminum, Sheet cover/soft PVC (vinyl chloride resin), Window/hard PVC (vinyl chloride resin) with 2 units DC1000 1000 x 75 x 550mm (frame only) AC100V 50/60Hz 36/38W (per 1 unit of fan unit) 99.97% or more (0.3μm particle)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1