(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Simplified Draft SC Series

Folding Simplified Draft SC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-6786-02

  • Size(mm)
    1000 x 500 x 550(700)
  • Material
    Frame/aluminum, Sheet cover/soft PVC (vinyl chloride resin), Window/hard PVC (vinyl chloride resin)
  • Fan Unit
    with 2 units
  • Part number
    SC1000
  • Size When Folded
    1000 x 75 x 550mm (frame only)
  • Power Supply(V)
    AC100V 50/60Hz 36/38W (per 1 unit of fan unit)
  • Power Cord
    1.8m (2P plug)
  • Blow-off wind speed(m/s)
    About 0.5m/s
  • Blow-off wind volume
    Approximately 1m3/min
Part Number
3-6786-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Fan Unit Part number Size When Folded

฿ 75,740.00

฿ 66,272.50

DRAFTS 1 Piece(s) 19 Day(s) 1000 x 500 x 550(700) with 2 units SC1000 1000 x 75 x 550mm (frame only)

Basic Specifications

  • Material
    Frame/aluminum, Sheet cover/soft PVC (vinyl chloride resin), Window/hard PVC (vinyl chloride resin)
  • Power Supply(V)
    AC100V 50/60Hz 36/38W (per 1 unit of fan unit)
  • Power Cord
    1.8m (2P plug)
  • Blow-off wind speed(m/s)
    About 0.5m/s
  • Blow-off wind volume
    Approximately 1m3/min

Product Description

*() is height including unit.

Specifications of 3-6786-02

  • Size(mm)
    1000 x 500 x 550(700)
  • Material
    Frame/aluminum, Sheet cover/soft PVC (vinyl chloride resin), Window/hard PVC (vinyl chloride resin)
  • Fan Unit
    with 2 units
  • Part number
    SC1000
  • Size When Folded
    1000 x 75 x 550mm (frame only)
  • Power Supply(V)
    AC100V 50/60Hz 36/38W (per 1 unit of fan unit)
  • Power Cord
    1.8m (2P plug)
  • Blow-off wind speed(m/s)
    About 0.5m/s
  • Blow-off wind volume
    Approximately 1m3/min
Part Number
3-6786-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Fan Unit Part number Size When Folded

฿ 75,740.00

฿ 66,272.50

DRAFTS 1 Piece(s) 19 Day(s) 1000 x 500 x 550(700) with 2 units SC1000 1000 x 75 x 550mm (frame only)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1