Vacuum Desiccator For Leak Test 300 x 300 x 220

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VRT
    ・Outer dimension (mm): 300 x 300 x 220
    ・Inner volume (L): About 10
    ・Inner dimension: 260 x 260 x 150mm
    ・Material: Body, door/acrylic transparent resin (plate thickness: 20mm), Door packing/silicone rubberφ8
    ・Allowable vacuum degree: About 133Pa (recommended vacuum pump: P.○○○ 2-944-02 GM-20D Dry vacuum pump)
    ・Accessories: Vacuum valve (with outer diameter φ8, Φ14 hose nipple x 1 piece each), Vacuum gauge, Sample holding plate, Drain valve

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Vacuum Desiccator For Leak Test 300 x 300 x 220 | AS ONE | MISUMI Thailand