(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Temperature Controller (With Output for Alert)

Digital Temperature Controller (With Output for Alert)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 3-6768-01

Part Number
3-6768-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,828.00

฿ 19,062.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Product Description

【Product Specifications】
・Model number: TXN800W
・Specification: 130 x 160 x 84mm
・Power supply: 100VAC 50/60Hz
・Connection capacity: AC100V MAX 15A (including output for alert)
・Temperature control system: PID control (with auto-tuning)
・Output control system: Voltage output by SSR
・Safety mechanism Double component of SSR and relay, 15A fuse
・Power cord: About 1.8m (3P plug)
・Weight: Approx 1.5kg
・Temperature display precision: +/-2℃ or instruction value +/- (0.3% + 1 digit), whichever is larger
・Sensor type: K class thermocouple
・Setting temperature: -100 to +1000℃
・Setting system: UP/DOWN key
・Timer type: Autostart, auto-stop, SV start
・Timer setting available time: 1 - 99 hours 59 minutes
・Connection terminal: Control output/3P outlet, Alarm Output, sensor input /M3.5Y terminal block
・Accessories: Sheath type K thermocouple sensor (0 - 750℃)
・*As included K class thermocouple sensor is the type of standard, Please prepare sensor capable for higher temperature separately.

Specifications of 3-6768-01

Part Number
3-6768-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,828.00

฿ 19,062.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1