(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6765-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 85,329.00 ฿ 74,662.88 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: SR-5
・Product name: Body
・Specification: Shaking method/round-trip
・Shaking speed: 20 - 180rpm
・Motor: DC brushless motor 36W
・Timer: Wind-up type maximum 60 minutes (continuous operation available)
・Power supply: AC100V, 50/60Hz, 5A
・Power cord length: 2.5m (with 3P plug, 2P - 3P conversion adapter)
・Exterior material: Steel
・Size: 391 x 396 x 140mm
・Shaking width: 40mm
・Shaking platform size: 350 x 300mm
・Withstand load: 5kg or less
・Weight: Approx 17kg
Part Number |
---|
3-6765-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 85,329.00 ฿ 74,662.88 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?