Electric Elevating Work Table

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: EMT-900
    ・Width x depth x height (mm): 900 x 600 x 645 - 1245
    ・Weight (kg): 27
    ・Top panel: Size/900 x 600mm, Material/Antibacterial melamine material (wooden), Surrounding soft edges
    ・Withstand load: 40kg (equal load)
    ・Up-and-down switch: Back side of the table (within reach)
    ・Power supply: AC100V 50/60Hz 1.5A
    ・Caster: φ100mm (with 4-wheel stoppers)
    ・Up-and-down stroke: 650mm (Time for Up or down 18 seconds)
    ・Drive system: DC Brush-less motor (dry cylinder) microcomputer control
    ・Noise value: Approximately 58dB
    ・Accessories: OA tap 2P 3 ports (1 port used for body, fixed type)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat