(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: U-JB-SPA
・Outer dimension (mm): 574 x 611 x 1765
・Shelf board material: Reinforced plastic
・Dehumidification system: Cooling dehumidifying by peltier module
・Humidity setting range: 5 - 50%RH
・Humidity control range: Approximately 20%RH to chamber humidity (after 12h, with no internal load, depending on the usage environment)
・De-icing method: De-icing by DC fan blast
・Humidity display precision: ±4% (20 - 80%RH) , ±6% (out of the left-mentioned range) *at ambient temperature 25℃
・Humidity control system: ON/OFF control by relative humidity digital input
・Humidity sensor: Capacitance type humidity sensor
・Temperature sensor: Band gap temperature sensor
・Operation sound: At normal/about 51dB, At energy conservation/about 41dB
・Power supply: AC100V 50/60Hz
・Power consumption: At normal/90W, At energy conservation/55W
・Material: Body/ultraviolet rays protection antistatic PVC (vinyl chloride resin), aluminum composite board, Frame/aluminum sash
・Caster: Nylon (with stopper)
・Attached shelf board: 4 sheets
・Shelf board mounting pitch: 50mm
・Minimum shelf board spacing: Reinforced plastic/35mm, Stainless steel/40mm
・Shelf board load capacity: Reinforced plastic/about 10kg/sheet, Stainless steel/about 20kg/sheet,
・Body weight: 37kg
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?