High-Speed Compact Centrifuge (With Timer Function) 1000 - 12000rpm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MF-12000
    ・Rotation speed (rpm): 1000 - 12000
    ・Maximum centrifugal force: 6900G (when using Rotor II: 3700G)
    ・Rotation speed settings: Digital (1000rpm units)
    ・Timer settings: 15 seconds - 99 minutes
    ・Size: 200 x 160 x 130mm
    ・DC brushless motor
    ・Power supply: AC 100 - 240V, 50/60Hz
    ・Weight: 0.9kg
    ・Accessories: Rotor I (1.5mL/2.0mL microtube x 6) Rotor II (8-strip PCR tube x 2), Adapter for 0.2mL tube/0.5mL tube (conform to Rotor I), Haxagonal wrench

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    High-Speed Compact Centrifuge (With Timer Function) 1000 - 12000rpm | AS ONE | MISUMI Thailand