Violamo Cryo Vial Insert, Red 1000 Pcs

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Insert red
・Capacity (mL): -
・Cap: -
・Quantity: 1 box (1000 pieces)
・Material: PP (Polypropylene)
・Electron beam sterilized (SAL10^-6)
・Cold resistant temperature: -196℃