Tube Top Filter Unit CA 0.22μm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: JTF-CA022
・Material: CA
・Pore size (μm): 0.22
・Quantity: 1 case (1 pieces/bag x 12 bags)
・Material: Main unit/PS (Polystyrene), Centrifugal tube/PP (polypropylene)
・Centrifugal tube centrifugal strength: 12000G
・Pyrogen free
・γ ray sterilized