1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Storage Oscilloscope 3-6700 Series

Digital Storage Oscilloscope 3-6700 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,362.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·20 types of automatic measurement and FFT analysis are possible
·Space-saving design with a depth of 78 mm and a weight of 1.5 kg
·Easy-to-operate panel and menu with 8-inch LCD display
·Comes with pass/fail function, waveform recording/replay function

 
Part Number
3-6700-01SALE
3-6700-02
3-6700-11
3-6700-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrequency bandwidth
(MHz)
Details Interface Dimensions
(mm)
Part number Number of channels Sampling Vertical resolution
(bit)
Main body materials
(g)
Product category Analog/digital Display size Power supply type Accessory

฿ 24,753.00

฿ 19,802.40

Asone product 1 Piece(s) 19 Day(s) 50-USB, LAN348×78×170DSO3050E2ch0.5GS/s81500Main unitDigitalType 8AC 100VProbe, CD-ROM (communication software), power cord, USB cable, quick manual

฿ 34,525.14

ASONE PRODUCT 1 Piece(s) 45 Day(s) 100-USB, LAN348×78×170DSO3100E2ch-81500Main unitDigitalType 8AC 100VProbe, CD-ROM (communication software), power cord, USB cable, quick manual

฿ 2,362.00

Asone product 1 Piece(s) 19 Day(s) -Probe for DSO3050E--P2060----Probe----

฿ 2,813.00

Asone product 1 Piece(s) 19 Day(s) -Probe for DSO3100E--T5100----Probe----

Loading...

  1. 1