(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Greenough optical high-performance stereo microscope suitable for a wide range of applications including quality control, bioscience, and materials research.
·The zoom handle clicks and stops at 6 positions, enabling reproduction of the same levels of zoom.
·Attains a zoom ratio of 1:6.7 and a working distance of 113 mm for superior operability.
·High Eyepoint provides a high field of vision even when wearing glasses.
·The wide 23‑mm visual field enables clear 3D observation.
·Zoom The same zoom can be reproduced with 6 click stops.
·Equipped with LED epi-illumination and transmitted illumination to achieve a wide field of view with 23 fields of view.
·The working distance is 113 mm, so you can work with tools such as tweezers.
·Simple measurements are possible by using the eyepiece with scale MEP0114 (sold separately).
Weight (kg) | approx. 12 kg | Total magnification | 7.5 to 50× | Eyepieces | 10 times (WF10 ×) |
---|---|---|---|---|---|
Details | Zoom Ratio: 1:6.7 (With 6 click stops) (0.75 × ·1 × ·2 × ·3 × ·4 × ·5 ×) | Operating distance (mm) | 113mm | Lens Barrel Type | Tilt angle 35° |
Interpupillary Adjustment Range | 52 to 75mm | Lighting | Epi-illumination/transmission 3W LED | Lighting Power Supply | 100 to 240 V AC, 50/60 Hz |
Stage | 330×280mm | Main Body Size | 330×280×400mm | Actual Field of View Diameter | ø 23mm |
Optical system | greenough style |
Please check the type/dimensions/specifications of the part 3-6690-01 in the LED zoom stereo microscope SZM223 series series.
Part Number |
---|
3-6690-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Part Number | Product Detail Type | Specifications |
---|---|---|---|---|---|---|---|
฿ 58,247.00 | 1 Piece(s) | 19 Day(s) | SZM223T | Trinocular 7.5-50 × | Trinocular |
How can we improve?
How can we improve?