(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zirconia ball ZB series

Zirconia ball ZB series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-6674-04

  • Mohs Hardness
    8.5 or higher
  • Part Number
    ZB-0810
  • Fracture Toughness
    9 MPa√m
  • Product Detail Type
    0.8 to 1.0ømm
  • Quantity(Kg)
    1 bottle (1 kg included)
  • Diameter(ømm)
    0.8 to 1.0
  • Chemical Composition
    ZrO2/94.8%, Y2O3/5.2%
  • Density
    6.02 or higher
Part Number
3-6674-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,193.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 6 Day(s)

Basic Specifications

  • Mohs Hardness
    8.5 or higher
  • Part Number
    ZB-0810
  • Fracture Toughness
    9 MPa√m
  • Product Detail Type
    0.8 to 1.0ømm
  • Quantity(Kg)
    1 bottle (1 kg included)
  • Diameter(ømm)
    0.8 to 1.0
  • Chemical Composition
    ZrO2/94.8%, Y2O3/5.2%
  • Density
    6.02 or higher

Specifications of 3-6674-04

  • Mohs Hardness
    8.5 or higher
  • Part Number
    ZB-0810
  • Fracture Toughness
    9 MPa√m
  • Product Detail Type
    0.8 to 1.0ømm
  • Quantity(Kg)
    1 bottle (1 kg included)
  • Diameter(ømm)
    0.8 to 1.0
  • Chemical Composition
    ZrO2/94.8%, Y2O3/5.2%
  • Density
    6.02 or higher
Part Number
3-6674-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,193.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1