(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6671-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 14,297.00 ฿ 11,437.60 |
DESICCATORS | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: MGF-110F
・Size (mm): 110 x 54 x 110
・Weight (g): Approx 400
・Rotation speed: 200 - 3000rpm (Maximum rotation speed depends on the plate thickness and material).
・Environment temperature: Up to 50℃
・Power supply: AC 100 - 240V 50/60Hz cord 1.5m
・Motor: DC brushless motor
・Supported plate thickness: 1 - 20mm*2
・*- 01, - 02 are used as a set.
・*Cannot be used for magnetic material such as iron plate.
Part Number |
---|
3-6671-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 14,297.00 ฿ 11,437.60 |
DESICCATORS | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?