Ozone Sterilization Locker 900 x 450 x 1800 without Shelf Board

Caution
Product Description
【Product Specifications】
・Model number: OSL-H
・Size (mm): 900 x 450 x 1800
・Specification: without shelf board
・Material: Body/Stainless steel (SUS304)
・Ozone generation amount: Approximately 50mg/h (outlet port concentration: 10ppm)
・Timer: 15, 30, 60, 90 minutes
・Power supply: AC100V 50/60Hz
・Power consumption: 6.4W
・Power cord length: 1.8m
・Recommended exchange time of excimer lamp: Approximately 2000 hours