Plant Cultivation Incubator (I-Cube) Fixed Color (Purple)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: FCI-280GEC
    ・Specification: Fixed color (purple)
    ・Inner chamber dimension (mm): 329 x 219 x 369
    ・Light specification: LED bar
    ・Power supply: AC100V 50/60Hz
    ・External dimensions: 420 x 413 x 485mm
    ・Temperature settings range: 10 - 45℃
    ・Points: Temperature control (low temperature to high temperature) is available according to the kind and development process of the plant.