Plant Cultivation Food Bar Type Program Color Type 1000 x 500 x 500mm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PGB-1000HS
    ・Specification: Bar type: Program color matching type
    ・Size (mm): 1000x500x500
    ・Light specification: Color matching LED bar
    ・Adjustment function: Red color, green color, blue color independent color matching, Timer function (5 times a day on each channel independently ON/OFF setting available, Light quantity control available)
    ・Power supply: AC100V 50/60Hz
    ・[Controller] Red, Green, Blue, 140000 colors with each color available for color matching respectively!! *For each color 5 times a day timer operation

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plant Cultivation Food Bar Type Program Color Type 1000 x 500 x 500mm | AS ONE | MISUMI Thailand