Plant Cultivation Food Lamp Type (Economy) 1000 x 500 x 500mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PGL-1000
・Specification: Lamp type (economy)
・Size (mm): 1000x500x500
・Light specification: PGL-1000/single color LED Lamp 10 pieces
・Power supply: AC100V 50/60Hz
・Standard lamp color: Purple (purple) (changeable)