Ozone Sterilization Unit for Incubator

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: OZONEST-IN
・Size *(mm): 150 x 120 x 60
・Material: Stainless steel (SUS304)
・Ozone generating amount: Approximately 40mg/h
・Air volume: Approximately 0.2m3/min
・Timer function: 4 stages switchable (5, 10, 15, 30 minutes)
・Power supply: 100VAC 50/60Hz (using AC adapter)
・*Not including switch and LED lamp.