(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6621-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 499,261.00 ฿ 411,141.43 |
GLOVE COMPARTMENTS | 1 Piece(s) | 40 Day(s) |
【Product Specifications】
・Model number: ASA-800
・Main unit size (mm): 800 x 650 x 650
・Pass box size (mm): 200 x 200 x 250
・Allowable Vacuum degree (pass box): 1Torr (approx 133Pa)
・Fluorescent lamps: 20W
・Material: Body/stainless steel (SUS304), Window/Strengthened glass, Gloves/neoprene
・Spare ports: Rc3/8, Rc 3/4 (both with plug)
・Window frame size: 750 x 510mm
・Cuff diameter: φ165mm
・Internal power: 15A Outlet (2 pieces)
・Weight: Approx 90kg
・Accessories: Gloves for Glove box f x 1 pair, Valve x 4 pieces (outer diameter φ8mm x 2 pieces and Outer diameter φ14mm x 2 pieces)
・*Transportation cost, carrying cost, installation cost, assembly cost, etc. are required separately. Please contact with us.
Part Number |
---|
3-6621-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 499,261.00 ฿ 411,141.43 |
GLOVE COMPARTMENTS | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?