Stainless Steel Glove Box (Gas Replacement Type) 600 x 650 x 650

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: ASA-600
    ・Main unit size (mm): 600 x 650 x 650
    ・Pass box size (mm): 200 x 200 x 250
    ・Allowable Vacuum degree (pass box): 1Torr (approx 133Pa)
    ・Fluorescent lamps: 20W
    ・Material: Body/stainless steel (SUS304), Window/Strengthened glass, Gloves/neoprene
    ・Spare ports: Rc3/8, Rc 3/4 (both with plug)
    ・Window frame size: 550 x 510mm
    ・Cuff diameter: φ165mm
    ・Internal power: 15A Outlet (2 pieces)
    ・Weight: Approx 80kg
    ・Accessories: Gloves for Glove box f x 1 pair, Valve x 4 pieces (outer diameter φ8mm x 2 pieces and Outer diameter φ14mm x 2 pieces)
    ・*Transportation cost, carrying cost, installation cost, assembly cost, etc. are required separately. Please contact with us.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Glove Box (Gas Replacement Type) 600 x 650 x 650 | AS ONE | MISUMI Thailand