Syringe Filter (With Pre-Filter) PTFE (Tetrafluoroethylene) Φ25mm/0.22μm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: PFSF-2522PT
・Filter diameter/pore diameter: φ25mm/0.22μm
・Membrane material: ↑
・Material: Housing/PP (polypropylene)
・Connection: Inlet/female type luer lock, Outlet/male type luer slip
・Residual liquid quantity: φ13mm/<25μL, φ25mm/<100μL
・Quantity: 1 box (100 pieces)