Handheld Refractometer Brix28 - 62

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: RAB-62
・Measurement range (%): Brix28 - 62
・Measurement accuracy (%): +/- 0.2
・Minimum scale (%): 0.2
・Size (mm): 40 x 40 x 160
・Weight (g): 160
・With automatic temperature compensation function
・Accessories: Driver for scale adjustment, Dropper, Body storage cover