Microplate Reader

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MPR-A100
    ・Wavelength range (nm): 340 - 750
    ・Accuracy: CV≦0.2% (0 - 3Abs) , CV≦1.0% (3 - 4Abs) (405nm)
    ・FWHM of filter: 3 - 9nm
    ・Reading range: 0 - 4Abs
    ・Accuracy: ±1% (0 - 3Abs) , ±2% (3 - 4Abs) (405nm)
    ・Display: Touch panel type color liquid crystal
    ・Light source: Quartz halogen lamp
    ・Linearity: 0 - 2Abs≦±1%, 2 - 4Abs≦±2% (405nm)
    ・Resolution: 0.001Abs
    ・Measurement speed: Measurement of 96 well plate in approximately 6 seconds
    ・Shaking function: 3 mode (slow, Midium, Fast)
    ・External connection: for PC, for printer, for data export
    ・Power supply: AC100 - 240V 50/60Hz
    ・Size: 440 x 295 x 225mm
    ・Weight: 10kg
    ・Accessories: Filter (405, 450, 492, 630 x 1 each)
    ・*Demonstration equipment is available.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Microplate Reader | AS ONE | MISUMI Thailand