(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6544-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 272,324.00 ฿ 224,258.81 |
GLOVE COMPARTMENTS | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: Air tight 1000+PCRM-01
・Size (mm): 1290 x 535 x 500
・Minimum operation differential pressure/Minimum display units pressure: 0.05kPa/0.01kPa
・Material: Body/Transparent PMMA (acrylic resin), Valve, Vacuum gauge mounting portion/PC (polycarbonate), Hinge Base/PMMA (acrylic)
・External connection: Air supply port (negative pressure side)/Outer diameter φ8mm tube (one touch method), Gas (air also available) supply port (positive pressure side)/Outer diameter φ8mm tube (one touch method), Exhaust port/Outer diameter φ10mm tube (one touch method)
・Supplied air pressure: 0.4 - 0.6MPa (consumption: 80L/min(ANR))
・Supply gas pressure: 0.6MPa or less
・Power supply: AC100V 50/60Hz
・Weight: 53kg
・Accessories: Valve x 1 piece (outer diameter φ14mm), Large Gloves for Glove box x 1 pair
Part Number |
---|
3-6544-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 272,324.00 ฿ 224,258.81 |
GLOVE COMPARTMENTS | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?