Airtight Glove BOX (With Chamber Pressure Control) 890 x 485 x 450

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: Air tight 600+PCRM-01
    ・Size (mm): 890 x 485 x 450
    ・Minimum operation differential pressure/Minimum display units pressure: 0.05kPa/0.01kPa
    ・Material: Body/Transparent PMMA (acrylic resin), Valve, Vacuum gauge mounting portion/PC (polycarbonate), Hinge Base/PMMA (acrylic)
    ・External connection: Air supply port (negative pressure side)/Outer diameter φ8mm tube (one touch method), Gas (air also available) supply port (positive pressure side)/Outer diameter φ8mm tube (one touch method), Exhaust port/Outer diameter φ10mm tube (one touch method)
    ・Supplied air pressure: 0.4 - 0.6MPa (consumption: 80L/min(ANR))
    ・Supply gas pressure: 0.6MPa or less
    ・Power supply: AC100V 50/60Hz
    ・Weight: 28kg
    ・Accessories: Valve x 1 piece (outer diameter φ14mm), Large Gloves for Glove box x 1 pair

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Airtight Glove BOX (With Chamber Pressure Control) 890 x 485 x 450 | AS ONE | MISUMI Thailand