(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-6518-01 |
3-6518-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part number | Main Body Dimensions | Stirring Capacity (L) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 4,168.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | NMS-05 | 101×140×51mm | ~about 0.5 | 0.5L | ||
฿ 5,362.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | NMS-2 | 128×175×49mm | ~about 2 | 2L |
[Features]
·Brushless motor provides long life
·The rotation speed can be adjusted steplessly
·A durable stirrer in a mini size that is convenient for experiments!
[Specifications/Notes]
·Stirring Capacity (L): ~ approx. 0.5/~ approx. 2
·Rotational Speed (rpm): Max. Approx. 1,500
·Materials: Body/ABS resin, top plate/PET (polyethylene terephthalate)
·Main Unit Dimensions: 101 x 140 x 51 mm/128 x 175 x 49 mm
·Motor: DC brushless motor
·Power Supply: 100 to 240 V AC, 50/60 Hz (AC adapter)
·Accessories: Rotor (⌀6 × 30 mm) ×1 piece
Part Number |
---|
3-6518-01 |
3-6518-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Part number | Main Body Dimensions | Stirring Capacity (L) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 4,168.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | NMS-05 | 101×140×51mm | ~about 0.5 | 0.5L | ||
฿ 5,362.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | NMS-2 | 128×175×49mm | ~about 2 | 2L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?