(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6514-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 31,275.00 ฿ 25,020.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: DSHS-1N
・Type: Digital
・Rotation speed (rpm): 100 - 1500
・Stirring capacity: To 20L
・Material: Body/aluminum die cast, Top board/ceramic glass
・Display: LCD
・Temperature settings range: Room temperature - 500℃
・Body dimensions: 248 x 341 x 135mm
・Top board dimensions: 184 x 184mm
・Rotation speed settings: 10rpm unit
・Rotation speed display accuracy: ±10rpm
・Motor: DC brushless motor
・Dustproof, waterproof: IP21
・Additional function: Temperature, rotation speed logging by using SD card and auto timer function
・Power supply: 100VAC 50/60Hz
Part Number |
---|
3-6514-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 31,275.00 ฿ 25,020.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?