(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6513-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 38,722.00 ฿ 30,977.60 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: ASHS-1HP
・Type: Analog
・Rotation speed (rpm): - Approximately 1500
・Stirring capacity: To 30L
・Material: Body/aluminum die cast, Top board/ceramic glass
・Display: LCD
・Temperature settings range: Room temperature - 480℃
・Body dimensions: 328 x 424 x 138mm
・Top board dimensions: 254 x 254mm
・Motor: DC brushless motor
・Dustproof, waterproof: IP21
・Additional function: Temperature, rotation speed logging by using SD card and auto timer function
・Power supply: 100VAC 50/60Hz
Part Number |
---|
3-6513-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 38,722.00 ฿ 30,977.60 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?