- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 24,722.00
฿ 19,777.60
|
HEATING EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
|
฿ 34,652.00
฿ 27,721.60
|
HEATING EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
Basic Specifications
-
- Power Supply
- 100V
-
- Type
- Digital
-
- Temperature setting
- 1°C unit
-
- Display
- LCD
-
- Main body dimensions
- 328×424×138mm
-
- Product Detail Type
- Digital 254 × 254 mm
-
- Dustproof and waterproof
- IP21
-
- Plate size(mm)
- 254×254
-
- Materials
- Body/Aluminum die-cast, Top plate/Ceramic glass
-
- Temperature setting range(°C)
- Room temperature ~ 480
-
- Additional functionality
- Temperature/logging via SD card and auto-timer function
Product Description
·Cover up to high temperature range with reliable durability!
·High-spec type with logging and auto-off functions.
·The top plate is made of glass ceramic and is highly resistant to heat and thermal shock, as well as being highly resistant to chemicals.
·Temperature and time can be logged by inserting a micro SD card, making it easy to store and record experimental data.
·It has an auto-off function with a timer.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 24,722.00
฿ 19,777.60
|
HEATING EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
|
฿ 34,652.00
฿ 27,721.60
|
HEATING EQUIPMENT
|
1 Piece(s)
|
|
19 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?