Water Level Sensor for Waste Water Tank (For Resin Tank)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: WLS
・Size (mm): 165 x 120 x 20
・Detection Liquid: Liquid with 20 or more of relative permittivity
・Material: PMMA (Acrylic resin)
・Power supply: AAA dry cell x 8 (optional)
・Display: LED red (upper, lower, 2 pieces)
・Weight: 365g