Waste Liquid Funnel For 18-Liter Can with Full Water Markings

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: HRH-S
・Funnel diameter: φ150
・PP (polypropylene) ball: φ30mm x 2 pieces
・Material: Funnel/PE (polyethylene), Plug/silicon, Sphere/PP (polypropylene)
・Mouth diameter φ40mm 18-liter can correspondence