Suction Filtration Pump Suction Bottle, Filter Funnel Set

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: LF30
・Specification size: Suction bottle, Filter funnel set
・Material: Suction bottle/PC (polycarbonate), Filter funnel/PES (polyethersulfone), Filter support/PP (polypropylene)
・Suction bottle capacity: 1200mL
・Suction bottle screw mouth standard: GL45