AS ONE Corporation Suction Filtration Pump

Caution
Product Description
【Product Specifications】
・Model number: Lafil 400-LF30
・Specification size: 335 x 230 x 450mm
・Material: Body/ABS resin
・Achieving vacuum degree: 5.4kPa
・Suction bottle capacity: 1200mL
・Attached silicon tube inner diameter: 6mm
・Suction bottle screw mouth standard: GL45
・Flow rate (50/60Hz): 21/25L/min
・Power supply: AC100V 50/60Hz 100W
・Weight: Approx 9kg
・Accessories: Suction bottle, Filter funnel set, Silicon tube, Power Cord