(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6452-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,994.00 |
PH METER & CONDUCTIVITY METER | 1 Piece(s) | 16 Day(s) |
【Product Specifications】
・Model number: ASTDS1
・Measurement range (TDS/Temperature): 0 - 5000ppm (mg/L)/0 - 80℃
・Item to be measured: TDS, Temperature
・Accuracy: +/- 2%
・Resolution: TDS/1ppm (mg/L), Temperature/0.1℃
・Function: Automatic temperature correction, power off, data hold
・Power supply: CR2032 battery x 1 piece (included for test)
・Size: 150 x 28 x 13mm
・Weight: 42.5g
Part Number |
---|
3-6452-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,994.00 |
PH METER & CONDUCTIVITY METER | 1 Piece(s) | 16 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?