Cylindrical Separatory Funnel 100mL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 2398/100
・Capacity (mL): 100
・Top (slide): 19/26
・Scale range (mL): 10 - 100
・Scale units (mL): 2
・Material: Borosilicate glass 3.3
・With scale