Assafe Nitrile Glove (Smooth Type) S

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: S
・Quantity: 1 box (100 sheets)
・Material: Nitrile rubber
・Length: 240mm
・Thickness: Fingertip/0.09mm, Palm/0.06mm
・For both right and left
・Powder Free
・*Samples -02 are available.