ESD Push-Down Pump Dispenser Bottle TSD18AS (AS ONE Corporation)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: TSD18AS
・Capacity (mL): 180
・Size (mm): 56 x 56 x 106
・Material: Body/HDPE (high density polyethylene), Cover/stainless steel (SUS304), Tube/fluoropolymer
・Surface resistance value: 10^7 - 10^9Ω