Alarm Type Large Screen Thermometer (TRACEABLE) -50 - +70℃

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 4142
    ・Measurement range (℃): -50 to +70
    ・Resolution (℃): 0.1
    ・Accuracy: +/- 1℃
    ・Alarm setting: Highest temperature, lowest temperature, within temperature range, out of temperature range
    ・Power supply: AAA dry cell x 1 piece (included for test)
    ・Material: ABS resin
    ・Size: Body/77 x 77 x 11mm, Probe/φ5 x 16mm, Cable length/90cm
    ・Weight: 64g